Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Two-port Benchtop Chassis – 941-0095
Portable, office quiet, and energy efficient 200GE to 1600GE PAM4 benchtop and rackmount test systems
Starting from
The Keysight Interconnect and Network Performance Tester, having the model number INPT-1600-2P-OSFP-BT, includes a two-port benchtop chassis with native OSFP1600 front panel ports with L1–3 support.
Highlights
Optimize High-Speed Ethernet Networks
- Validate reliability, stability, performance, and interoperability of Ethernet devices and interconnects that use 212 Gb/s electrical lane interfaces.
- Support per port speeds of 1 x 1600GE,
2 x 800GE, 4 x 400GE, and 8 x 200GE (rackmount test beds up to 32 x 1600GE).
Offers Flexible Deployment Options
- Features a lightweight, office quiet platform in a portable benchtop or rackmount model.
- Delivers up to 40 watts of power and cooling per port.
Drive Faster Innovation
- Empower manufacturers and operators to run more tests simultaneously to increase test case throughput with multi-user capabilities.
Validate Interconnect Performance
- Provide Layer 1 Bit Error Rate Testing (BERT), Physical Coding Sublayer (PCS), Forward Error Correction (FEC), and Frame Loss Ratio (FLR) testing to ensure interconnects are ready for production networks.
Enhance Productivity in AI Environments
- Reduce GPU wait time, lower latency, and increase data throughput.
- Decrease overall costs, training time, and the time needed to create a functional Large Language Model (LLM).
Extend the Capabilities of Your Product
Want help or have questions?