IxNetwork, Perpetual Encryption Test Package for AresONE - 930-2207
L2-3 network infrastructure performance testing that scales to business needs
Starting from
IxNetwork, Encryption Test package for AresONE; includes MACsec Emulation; requires 9302201 IxNetwork Basic package for AresONE.
Highlights
- Save capital expenditure in testing — emulate a very large number of routers/switches without using real devices
- Reduce test time — use visual topology-based protocol configuration and comprehensive analytics with drill-down and learned information
- Identify problems in the lab before deployment in the field — realistically mimic realworld conditions with granular traffic generators and stateful AppLibrary
- Understand performance and scaling bottlenecks — rely on unparalleled density, scale, and performance to stress and take down the most powerful networking devices
- Ease of deployment and access — available either as a Windows application or a web-based application that is running on Linux
Extend the Capabilities of Your Product
Want help or have questions?