N5700 Series System DC Power Supplies

Data Sheets

Family of Affordable Basic System DC Power Supplies

  • 24 models: 750 W and 1500 W output power
  • Up to 600 V and up to 180 A
  • Small high density 1 U package
  • Built-in voltage and current measurement
  • Full protection from over-voltage and over-current
  • 85-265 Vac universal AC input
  • Command compatibility for Sorensen DLM and Xantrex XFR DC supplies
  • LAN, USB, and GPIB interfaces standard
  • Fully compliant to LXI Class C specification