Ensuring device interoperability and compliance with USB-IF standards
All Universal Serial Bus (USB) products require USB-IF-authorized compliance testing for USB4 certification to ensure seamless interoperability. Follow the USB Type-C Thunderbolt
Alternate Mode Electrical Host / Device Compliance Test Specification to ensure that you transmit your signal correctly. Testing a USB4 transmitter requires a high-performance real-time oscilloscope to capture and analyze transmitted patterns.
For USB4 transmitter test, an oscilloscope with a sampling rate of 50 GSa/s or greater on two channels simultaneously and 50 M samples of memory per channel is needed. New measurements for jitter, phase, and slew rate complicate testing, with short and long-channel test cases demanding additional setups. Compliance test software automates the test process and provides reports of test results, including analysis to show the pass or fail margins for each test.
USB4 transmitter compliance test solution
Verifying a device's compliance with the USB4 standard requires automated test tools to simplify the time-consuming and error-prone process of configuring and testing the device. The Keysight USB4 transmitter compliance test solution includes the USB4 transmitter compliance test automation software and two waveform analysis software packages — jitter, vertical and phase noise analysis and advanced signal integrity software. The software runs on a UXR-series real-time oscilloscope. Combined, this hardware and software provide an automated solution for debugging, characterizing and testing USB4 devices.
Use the N7019A to access all your Type-C signals in a live link. The acquired signals can be used for debug or decoded with USB-PD, USB 2.0, USB 3.2, or USB4 Protocol Decode Software.
Use the USB 4 software to test, debug and characterize your designs. It automates the oscilloscope for each test and generates a HTML report. The software reports the margin analysis with pass or fail status.