Validating PCIe 6.0 protocol with an analyzer and exerciser
PCIe 6.0® protocol validation requires both PCI-SIG®-mandated physical, data link, and transaction layer compliance testing and additional link training to characterize PCIe designs accurately. Link training and status state machine (LTSSM) ensures that data packets transfer reliably between link partners at speeds up to 64 GT/s. Important considerations include signal integrity, fast link equalization, calibration, testing support for multiple lanes, support for multiple form factors, and backwards compatibility for prior generations.
A PCIe 6.0 protocol test setup requires a protocol analyzer and an exerciser. A protocol exerciser emulates both PCIe root complex and endpoint devices. The protocol analyzer acquires, records, decodes, and analyzes complex data from the physical layer through the transactional layer. Automated software solutions enable developers to create robust test cases for quick, repeatable testing and debugging of any detected errors.
PCIe 6.0 protocol test solution
PCIe 6.0 protocol validation requires protocol analysis and link training to determine device interoperability with link partners. The Keysight PCIe 6.0 protocol test solution enables this testing in a cableless, small-footprint Card Electromechanical form factor that boosts signal integrity, provides versatility with root complex and endpoint emulation, and features instant link-up and configuration. The solution consists of the PCIe 6.0 protocol analyzer and exerciser which support protocol traffic analysis from 2.5 GT/s to 64 GT/s with 1 to 16 lane support. The optional backplane test platform provides support for I / O card to I / O card testing. The accompanying software provides testing control and visual analysis tools for debugging.
Keysight PCIe® 6.0 Protocol Analyzer redefines protocol debugging and validation through a new innovative CEM card form factor, bringing vast improvement in signal integrity and equalization with instant link-up to systems as well as devices under test.
Keysight P5573A PCIe 6.0 Protocol Exerciser gives the flexibility in providing realistic traffic to devices under test and also able to emulate as a complex host system
The Keysight P5563B PCIe 6.0 Protocol Test Backplane provides a convenient means for testing PCIe 6.0 add-in cards with a self-contained portable and powered passive backplane. The P5563B provides power required for all combination of exerciser and analyzer with device under test.
The PCIe® 6.0 Protocol Testing solution consists of both hardware and software. The P5573A Protocol Exerciser, with the combination of the P5577PSWA Protocol Exerciser Traffic Analysis Software, provides a complete and total test solution for PCIe 6.0 protocol testing.
The PCIe® 6.0 Protocol Testing solution consists of both hardware and software. The P5570A Protocol Analyzer, with the combination of the P5576PSWA Protocol Analyzer Traffic Analysis Software, provides a complete and total test solution for PCIe 6.0 protocol testing.