Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U9424C FET Solid State Switch, 300 kHz to 54 GHz, SP4T
Switch signals without physically changing the connections so you can perform multiple tests with the same setup. Maximize your frequency range and prevent damage to sensitive components by minimizing video leakage
Starting from
HIGHLIGHTS
Features
- Broad operating frequency range from 300 kHz to 54 GHz
- Minimizes crosstalk with exceptionally high isolation across broad frequency
- Prevent damage to sensitive components with low video leakage
- Maintain fast throughput switch switching speed in microseconds
- USB connection that comes with multiport configuration connectivity port for PXIe and USB VNA or solder connector options provide switches configuration flexibility
The U9424C FET solid state switches offer superior performance in terms of isolation and video leakage across a broad operating frequency range of up to 54 GHz. The SP4T switch are used to increase system flexibility and simplicity and are easily controlled with USB connection; that comes with the flexibility of multiport configuration connectivity port PXIe and USB VNA or through a soldering connector option.

Interested in a U9424C?
Featured Resources for U9424C FET Solid State Switch, 300 kHz to 54 GHz, SP4T
Want help or have questions?