Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U9400C Solid State FET Transfer Switch, 300 kHz To 18 GHz
Offers outstanding performance in isolation, switching speed, and video leakage over a broad operating frequency range
Starting from
Highlights
Key Features
- Minimizes crosstalk with exceptionally high port-to-port isolation of >90 dB
- Broad operating frequency range provides flexibility in test setup
- Increases throughput with industry-leading settling time for FET switches of 350 µs
- Low video leakage reduces the risk of damaging sensitive RFIC components
- Eliminates the need for external drivers with an integrated TTL-compatible driver
Increase The Flexibility Of Your Test Systems
The Keysight U9400C solid state FET transfer switch offers outstanding performance in isolation, switching speed, and video leakage over a broad operating frequency range from 300 kHz to 18 GHz. The low video leakage of these switches makes them particularly well suited for testing sensitive RFIC components. Use the U9400C in RF and microwave switching applications requiring high isolation, fast switching speed, and low video leakage over a long switching lifecycle.

Interested in a U9400C?
Featured Resources
Want help or have questions?