What are you looking for?
U7108C Multiport Electromechanical Switch, DC to 26.5 GHz, SP8T
Keysight 26.5 GHz, SP8T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.
Starting from
Highlights
- SP8T configuration, magnetic latching, terminated ports
- Opto-electronic indicator and current interrupts
- Superior isolation and VSWR
- TTL/5V CMOS compatible (optional)
The Keysight U7108C, DC to 26.5 GHz, SP8T multiport switch offers superior RF performance, which is necessary for higher performance test systems. The repeatability and reliability of this switch is vital to ATS measurement accuracy and with the number of RF ports up to 8-ports, it can cut the cost of ownership by reducing calibration cycles and allows multi-DUT or multi-channel DUT testing at the same time. The Keysight U7108C terminated multiport switch provides the long life and reliability required for automated test and measurement, signal monitoring, and routing applications. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specification involving the test run of every single cycle of the switch ensuring RF performance are met.

Interested in a U7108C?
Featured Resources
Want help or have questions?