U5404A Remote Switch Probe
This 18 mm test probe is highly recommended for CAT IV environment and is compatible with the U1281A/82A handheld DMMs
Starting from
HIGHLIGHTS
- Remote switch and adapter – CAT III 1000 V / CAT IV 600 V, 15 A (highly recommended for CAT IV environment)
- 18 mm test probes – CAT II 1000 V, 15 A
- 4 mm test probes (with conversion cap) – CAT III 1000 V / CAT IV 600 V, 15 A
U5404A remote switch probe is compatible with Keysight U1281A / U1282A handheld DMMs.

Interested in a U5404A?
Want help or have questions?