Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
SL1007A Scienlab Battery Test System - Cell Level
Solution for testing battery cells with an output power up to 3.6 kW and a voltage range up to 6 V.
Starting from
The Keysight SL1007A is a test system with up to 64 channels. Voltage range: ±25 A, ±50 A, ±75 A, ±100 A, ±200 A, ±300 A, ±400 A, ±600 A.
Highlights
SL1007A Scienlab Battery Test System
– Cell Level
The SL1007A Scienlab Battery Test System – Cell Level enables you to accurately and productively test battery cells for automotive and industrial applications. The bidirectional power supply charges and discharges your cells under test with very high efficiency.
- Test system with up to 64 channels
- Voltage range: 0 to 6 V
- Output current: ±25 A, ±50 A, ±75 A, ±100 A, ±200 A, ±300 A, ±400 A, ±600 A
Extend the Capabilities of Your Product
Want help or have questions?