Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N5293AX03 110 GHz Frequency Extender
Extend the frequency coverage of a base PNA/PNA-X with this compact, lightweight module
Starting from
HIGHLIGHTS
- Wide frequency range from 900 Hz to 110 GHz, with PNA/PNA-X’s low frequency extension (LFE) option
- Built-in bias tee
- Built-in 1.2 m interface cable for connection to N5292A controller
- Typical maximum power of 0 dBm from 90 GHz to 110 GHz
- Typical sweep range from -60 dBm to the maximum power
- Typical noise floor of -120 dBm to 26.5 GHz, -110 dBm to 110 GHz
Broadband frequency extension module designed for use with Keysight’s new PNA/PNA-X based millimeter wave solutions.
The N5293AX03 modules are compact lightweight modules designed to interface to the N5292A test set controller that is driven with a PNA/PNA-X B model vector network analyzer.
The modules allow users to extend the frequency coverage of a base PNA/PNA-X to cover a frequency range of 900 Hz to 110 GHz.
For more information about cable and accessories for use with network analyzers, please visit Accessories.

Interested in a N5293AX03?
Featured Resources for N5293AX03 110 GHz Frequency Extender
Want help or have questions?