Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N1812UL 5-Port Coaxial Switch, DC Up To 67 GHz
Use this switch for transfer switch applications, signal path reversal, or as a calibration port
Starting from
Highlights
Type
- Unterminated 5-port switch
- Female SMA connectors
- Built-in current interrupt
Superior RF Performance
- Superior isolation: > 120 dB at 4 GHz and 70 dB at 26.5 GHz
- Low SWR: < 1.10 at 4 GHz and 1.60 at 26.5 GHz
- Low insertion loss: < 0.27 dB at 4 GHz and 0.80 dB at 26.5 GHz
Excellent RF Repeatability And Long Life Span
- Excellent insertion loss repeatability: 0.03 dB to 1 million cycles and 0.1 dB to 2 million cycles
- Long operating life of 2 million cycles
Features
- Coil voltage levels 5 V, 15 V or 24 V
- D-subminiature 9-pin connectors or solder lug terminals
- Standard or TTL/5 V CMOS compatible drive
- Optional position indicators
The Keysight N1812UL latching coaxial switch combines unmatched flexibility of configuration with excellent repeatability, long life, and reliability.
For additional information regarding configuration options and performance tradeoffs view the online product overview.
Learn more about Keysight Single-Pole Double-Throw Switches - SPDT

Interested in a N1812UL?
Featured Resources
Want help or have questions?