What are you looking for?
L7204C Multiport Coaxial Switch, DC To 26.5 GHz, SP4T
Improve signal accuracy with this unterminated switch, which provides unmatched isolation, typically 90 dB at 12 GHz
Starting from
Highlights
The Keysight L7204C unterminated multiport switch improves accuracy in signal RF and microwave signal routing and testing applications. This electromechanical switch provides unmatched isolation and a 0.03 dB insertion loss repeatability, which is warranted for the 2 million cycles of the switch. The L7204C’s low insertion loss repeatability reduces sources of random errors in the measurement path, which improves measurement accuracy. The repeatability and reliability of this switch guarantee measurement accuracy and can cut the cost of ownership by reducing calibration cycles and increasing test system uptime. Keysight's rigorous design and tight manufacturing specifications make the highly repeatable switching capability possible.
Ideal for manufacturing test engineers working on system integration, the L7204C unterminated multiport switch provides an economically priced, reliable solution for signal monitoring and routing applications.
Features
- SP4T configuration, unterminated
- electronic position indicator
- current interrupt capability
- magnetic latching
Superior RF Performance
- unmatched isolation, typically 90 dB at 12 GHz
- operating life of 5 million cycles, typical
- guaranteed repeatability of 0.03 dB up to 2 million cycles
Note: Options 024 and 161 are default options unless specified otherwise.

Interested in an L7204C?
Featured Resources
Want help or have questions?