Highlights

The E6950B test solution includes the following features:

  • Pan European eCall and ERA-GLONASS and NG eCall support
  • Static and dynamic GNSS simulation
  • Optional audio performance testing (PESQ/POLQA)
  • Automated test cases for eCall,  ERA-GLONASS, and NG eCall (CEN 17240/ETSI 103 683)
  • PSAP software support in Live Network Mode
  • Next-generation eCall is capable with C8700201A IMS/SIP Server Emulator

The E6950B eCall / ERA-GLONASS / NG eCall Conformance Test Solution simulates a PSAP and controls a UXM5G to emulate a cellular network. The MXG/EXG provides GNSS coordinates required by the in-vehicle system (IVS) to compile the minimum set of data (MSD). This setup makes it possible to verify if the IVS or modem can trigger an emergency call, send the correct raw MSD data, and establish a voice connection with the PSAP, testing both Pan European, ERA-GLONASS and NG eCall platforms. The setup is fully independent of any real-world mobile network. An optional audio analyzer for parallel testing of speech quality is also available.

For more information about test automation software, please visit PathWave Test Automation Software.

Featured Resources

View All Resources

View All Resources

Want help or have questions?