E2678B InfiniiMax Single-ended/Differential Probe Head
Measure either differential or single-ended signals via a plug-on socket connection
Starting from
HIGHLIGHTS
Bandwidth:
- 12 GHz
Connectivity:
- Low loading, different input capacitance < = 270 fF
- 4” lead length for reaching into tight spaces such as DIMM socket
E2678B differential socket probe head can be used to measure either differential or single-ended signals via a plug-on socket connection.
InfiniiMax single-ended/differential socketed probe head and accessories. Includes 48 full bandwidth damping resistors, 6 damped wire accessories, 4 square pin sockets and socket heatshrink.
The E2678B is a replacement of E2678A that was discontinued in June 2015.

Interested in a E2678B?
Featured Resources for E2678B InfiniiMax Single-ended/Differential Probe Head
Want help or have questions?