DS1211A 1425 nm Single Mode Side Channel Laser Source
Precise 1425 nm diode laser for side-channel measurements
Starting from
Perform side-channel measurements with this 1425 nm single-mode continuous wave diode laser.
Highlights
The DS1211A is a continuous-wave laser source with very precise power output. Use it for side-channel measurements based on failure analysis methodologies applied for side channel analysis.
- 1425 nm continuous-wave laser
- Single mode
- 500 mw
- Long-life laser diode for minimal aging
- Choose from coarse to detailed chip surface scanning with a 100:1 spot size range
- Use with DS1101A Fault Injection Laser System and DS1102A Dual Laser Fault Injection System
- Control optical power with DS1160A Smartcard Voltage and Clock Glitcher or DS1180A Glitch Pattern Generator
Extend the Capabilities of Your Product
Want help or have questions?