The DS1202A Active Current Probe is a highly sensitive probe that detects electrical currents, measuring a target device’s power consumption.

Highlights

The Active Current Probe is a high-frequency probe that actively picks up electrical currents. Used in side channel analysis to measure a target device’s power consumption, the highly sensitive DS1202A is inserted in the power supply line of a target and can transfer current variations of up to 2 GHz. The Active Current Probe is used in combination with a base unit, which can be used to amplify the measured signal.

  • Bandwidth 1 MHz–2,000 MHz
  • Maximum continuous current 100 mA (RMS) AC
  • Maximum pulse current 5 A
  • Current measurement circuit ≤ 0.082 Ω, ≤ 0.042 µH
  • 40 dB of gain with base unit max

Extend the Capabilities of Your Product

Want help or have questions?