What are you looking for?
DS1170A Automotive Security Test Tool
Execute predefined automotive attack scenarios
Starting from
Keysight’s protocol agnostic automotive security testing tool offers an all-in-one option for multiple security test scenarios.
Highlights
Pinpoint vulnerabilities and improve security for electronic circuits in vehicles using the Keysight DS1170 automotive security test tool. Developers can easily integrate the tool in their existing test bench to execute predefined attack scenarios and establish a security baseline for either a specific electronic control unit (ECU) or a combination of ECUs. Accompanying software streamlines control of the automotive security test tool and interpretation of results. Optimize your security setup with the ability to control multiple DS1170 automotive security test tools with one dashboard and share information between them.
Complexity in cars is increasing constantly. While the increase in electronic units in vehicles allows for a better driver experience, it also increases the number of points an attacker can exploit. By adding the DS1170 to your vehicle security development testing, you can increase security measures and stay ahead of threats. Keysight’s protocol agnostic automotive security testing tool offers an all-in-one option for multiple security test scenarios. It offers the following features:
- Standard connectors to easily integrate the tool in your existing test bench
- Ability to record and replay control area network (CAN) messages to emulate an ECU
- Automated fuzzing capabilities to test the robustness of any ECU
- Traffic-driven triggering capabilities to extend your test scenarios with side channel analysis (SCA) and fault injection (FI)
- Prepared for ISO 21434
- Smart, active bus scanning in the discovery phase to record traffic
- Access to all low-level functions used in the predefined test scenarios to help you compose your own scenario
- Ability to analyze bus traffic in real-time and manipulate messages
- Use python or command-line for scripts
Extend the Capabilities of Your Product
Want help or have questions?