What are you looking for?
DS1141A 30 A Glitch Amplifier
Generate steep voltage spikes with minimal noise to deliver a reliable glitch
Starting from
Deliver a reliable glitch for targets consuming up to 10 A of current.
Highlights
Injecting faults on an embedded device using power requires dedicated equipment. For a reliable glitch to be delivered to the target, the power supply needs to deliver sufficient power with minimal noise — and have sufficient power to generate steep voltage spikes. It is also necessary to monitor power consumption to identify areas of interest and see target behavior. The Keysight 30 A Amplifier combines these functionalities in one stand-alone component for targets consuming up to 10 A of current (peak-to-peak).
The DS1141A model provides the following features:
- Convenient add-on to Keysight’s Glitch Pattern Generator or Smartcard Voltage and Clock Glitcher to amplify the power glitches for an embedded processor
- Includes internal voltage and current monitor
- Includes two external power supplies
Extend the Capabilities of Your Product
Want help or have questions?