Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
DS1115A 980 nm Single Mode Diode Fault Injection Laser
980 nm wavelength laser for thinner substrates
Starting from
The DS1115A single-mode laser provides a small spot size and maximum timing control. Use this 980 nm model for thinner substrates.
Highlights
This single-mode laser is the best solution for a small spot size (down to 1 µm). Diode lasers provide maximum timing control, and fibers allow maximum flexibility in your laser fault injection setup. Model DS1115A (980 nm) is ideal for devices with thinner substrates such as smart card chips.
- 980 nm wavelength for thinner substrates
- Single-mode laser achieves a small spot size (down to 1 µm) so you can understand the cause of a fault
- Small tunable pulse duration (down to 4 ns) with high tunable repetition frequency (up to 250 MHz)
- Avoid triggering countermeasures by using a spot size that does not set off any light detectors
- High optical output power (up to 5.2 W)
- Low jitter (below 8 ps) for precise timing
- Runs independently and with Inspector, with a seamless interface to Inspector and Keysight hardware
Extend the Capabilities of Your Product
Want help or have questions?