Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11525A Adapter, APC-7 to Type-N (m), DC to 18 GHz
Features superior RF performance with a maximum return loss of 30 dB
Starting from
HIGHLIGHTS
Type
- Connector Type: APC-7, Type N (m)
- Frequency Range: dc - 18 GHz
Superior RF Performance
- Return Loss: 30 dB maximum
The Keysight 11525A is a general purpose grade, APC-7 to type-N male adapter.

Interested in a 11525A?
Want help or have questions?