Ensuring USB Version 2.0 transmitter compliance using an oscilloscope
Validating USB devices requires compliance testing for USB-IF certification to ensure seamless interoperability using an oscilloscope. Follow the USB Gen 4 compliance test specification to ensure that you transmit your signals correctly. USB4 Version 2.0 transmitters need to send a 25.6 Gbd / 40 Gb/s PAM3 signal across four differential lanes. Additionally, they must support alternate mode signals and previous generations of the USB standard over Type-C connectors.
USB4 Version 2.0 compliance testing requires an oscilloscope with at least 25 GHz of bandwidth and two channels to analyze signals transmitted by the device under test. New vertical noise margin and retimer measurements, increased equalization presets, and the challenge of analyzing multilevel signals complicate testing. Compliance test software automates the process and reports results, including analysis to show the pass or fail margins for each test.
USB4 Version 2.0 transmitter compliance test solution
USB Gen 4 transmitter compliance verification requires an oscilloscope and automated test software to simplify the long, error-prone process of configuring and testing devices at 80 Gb/s. The Keysight USB4 Version 2.0 transmitter compliance test solution includes a Keysight Infiniium UXR-Series real-time oscilloscope with at least 25 GHz bandwidth. The UXR runs the USB 80 Gb/s transmitter compliance test automation software and an advanced analysis software package. This hardware and software combination provides a streamlined solution for debugging, characterizing, and testing USB Gen 4 (USB4 Version 2.0) devices.
How to Test USB4 Version 2.0 Transmitter Compliance
MX0030A InfiniiMax 4 RCRC Probe Amp, 42 GHz
The InfiniiMax 4 series probes are Keysight's high-bandwidth probing solution. This probe is meticulously engineered to tackle the complexities of assessing next-generation high-speed signals, delivering unparalleled performance and precision.
How to Test USB4 Version 2.0 Transmitter Compliance
D9050USBC USB4 Version 2.0 Tx Test Software
Use the USB 80Gbps test software to test, debug and characterize your designs. It automates the oscilloscope for each test and generates a HTML report. The software reports the margin analysis with pass or fail status.