N1500A Materials Measurement Software

This software can be installed on a PC or directly on an ENA or PNA series network analyzer.  The software runs on the Windows XP, 7, 8, and 10 operating system.  Keysight IO Libraries Suite version 16.1 or later must be installed.  If installed on a PC, a GPIB, LAN or USB interface is required, depending on the network analyzer.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2024-10-31 20.0.24092501 Enhancements and bug fixes
Release Date Version
2024-10-31 20.0.24092501
Version Description
Enhancements and bug fixes

How to Download

  • Click the Download button
  • Save it to any location on your PC

How to Install

  • Run the executable

Licensing

  • Driver fix for dongle-9 with software version 20.0.22083101 or higher

Installs on:  Instrument or PC

Operating System

  • Windows 11
  • Windows 10
  • Windows 7

Prerequisites

  • This version has no prerequisites
Select a Country or Area