S8704A Protocol Conformance Toolset

Technische Überblicke

The Technical Overview for Keysight's S8704A Protocol Conformance Toolset describes the features, capabilities, and benefits of the toolset. It goes through the certification process from definition of test specification through to prioritization of test cases by GCF/PTCRB, development of test cases and finally validation and provision of test cases to operators, device/chipset vendors and test labs. 

 

The document goes through what specifications and test cases are covered for certification. The toolset is described with screenshots showing how to create test projects, test plans, set PICS/PIXIT parameters and then run the test cases. Debugging is explained showing the capabilities of Keysight Log Viewer.  The different types of licenses offered are explained as well as the hardware required for running the test cases.