Characterizing the properties of low-loss materials for 5G communications requires using the resonant cavity measurement method. With this method, a network analyzer measures the resonant frequency and Q factor, the resonant behavior of an underdamped harmonic oscillator, and a resonant cavity fixture. The analyzer then remeasures the frequency and Q factor change caused by the material(s). This method provides one frequency point response.
You can also conduct low-loss material research with other fixtures which are selected depending on the frequency range. Use split post dielectric and perturbation cavity resonator fixtures for low frequencies. These fixtures are suitable for measuring low temperature co-fired ceramic (LTCC) substrates, ferroelectric films, ultrathin films, and 5 ml of powder. Split cylinder, Fabry-Pérot, or balanced circular disk resonator fixtures are suggested for millimeter-wave (mmWave) frequencies.
Additional resources for 5G low-loss material measurement
Need help finding the right solution for you?
What are you looking for?