WaveJudge Wireless Analyzer Solutions
Design, test, and deliver your next breakthrough with our most advanced wireless analyzer solutions
![WaveJudge Wireless Analyzer Solution](/content/dam/keysight/en/img/prd/wireless/sanjole/Solutions_banner_more_smaller.png)
Advanced over-the-air analysis toolsets
The WaveJudge Wireless Analyzer Solutions are the first over-the-air monitor toolsets with real-time visibility into the interaction between protocol and physical layers in wireless transmissions.
These solutions offer great capabilities and ease in testing and troubleshooting:
- Understand the interactions between the mobile station or user equipment and the base station at all layers
- Identify complex causes of interoperability problems
- Improve the performance of the overall wireless connection
- Accurately identify anomalies that affect throughput and delay
- Verify base station behavior from an over-the-air interface, including complex antennae and modulation schemes
- Evaluate the impact on performance of MIMO, beam forming and scheduling
- Capture wireless conditions in the field for replay in the lab
[an error occurred while processing this directive]
Find the Wireless Analyzer Solution That's Right for You
Featured Resources
Extend Your Capabilities With The Right Tools
Get more functionality out of your existing hardware today by pairing it with the right accessories to improve productivity
Related Products and Solutions
Want help or have questions?