P-Series Wideband Power Sensors
The Keysight P-Series wideband power sensors provides peak, peak-to-average ratio, average power, rise time, fall time, maximum power, minimum power and statistical data of wideband signals.
Wideband Power Measurements You Can Rely On
The Keysight P-Series wideband power sensors are designed for use with the P-Series power meters. The N192XA sensors are the first to provide internal zero and calibration, by integrating a DC reference source and switching circuits into the power sensor. This feature eliminates the multiple connections associated with using an external calibration source, thus minimizing connector wear, test-time and measurement uncertainty.
- Zero and calibrate while connected to the DUT
- 50 MHz to 40 GHz frequency range
- Wide dynamic range, - 35 dBm to +20 dBm
[an error occurred while processing this directive]
Protect Your Innovation Investment
Featured Resources
Want help or have questions?