What are you looking for?
Infiniium UXR–B Series Oscilloscopes
Already Own an Oscilloscope?
Trade-in and get up to 40% credit. Experience a new level of speed with the most advanced oscilloscope on the planet: Infiniium UXR-B.
Highlights
The World's Most Advanced Oscilloscope
Developing next generation technology requires world-class signal integrity from your test equipment. Achieve design insights you never thought possible with the highest bandwidth, highest ENOB, and lowest noise floor. Keysight’s breakthrough technology enables you to conquer even the most difficult measurement and design challenges.
- 5 to 110 GHz of bandwidth, with the most comprehensive set of probing, analysis applications, and measurements for advanced technologies
- Most accurate oscilloscope at any bandwidth - lowest noise, highest ENOB, and 10-bit vertical resolution enable you to see the truest representation of of your signal
- Solve problems faster with hardware-accelerated measurements and analysis
- EVM performance for wideband mmWave measurements that rivals even the best signal analyzers
- Protect your investment with a fully upgradeable, multipurpose platform capable of time domain, frequency domain, and phase noise measurements - the last oscilloscope you will ever need to purchase
The Custom Power Behind Our Instruments
Pushing the boundaries of technology requires instantaneous bandwidth, spurious-free dynamic range, and signal fidelity beyond basic measurements. Keysight powers every performance product with custom MMICs, designed in-house, manufactured in our proprietary indium phosphide (InP) and gallium arsenide (GaAs) fab with custom ASIC signal processing that ensure the industry’s fastest, most reliable measurements. Count on Keysight to accelerate your next innovation. Keysight's semiconductor technology enables the Infiniium UXR-Series to be the world's fastest and lowest noise oscilloscope.
![Collage of various oscilloscope software options available on Infiniium Real-Time Oscilloscopes](/content/dam/keysight/en/img/prd/scopes-analyzers-meters/oscilloscopes/UXR_and_SW.png)
Simplify Data Gathering and Analysis
The UXR-Series offers a robust suite of powerful software for signal integrity, power integrity, protocol decode and trigger applications as well as compliance test applications.
Solve Your Toughest Measurement Challenges with the Right Capabilities
- Have confidence in your measurements with superior signal integrity and specifications.
- Measure with the highest effective number of bits (ENOB) at full bandwidth.
- Upgrade your oscilloscope to meet your ever evolving design requirements with full bandwidth and channel upgradeability.
- Test with the lowest noise floor: less than 1 mVrms of vertical noise at 110 GHz.
- Ensure accuracy in your measurements with the lowest jitter: less than 25 fs (rms) of intrinsic jitter and less than 10 fs (rms) of inter-channel jitter.
- Guarantee precision with the self-calibration modules.
![Engineer using a PC to view and analyze waveforms captured by an Oscilloscope](/content/dam/keysight/en/img/prd/scopes-analyzers-meters/oscilloscopes/infiniium-scopes/uxr/M9484C_UXR0334A_24_vxg_uxr_4_channels_1600x900.png)
Key Specifications
Bandwidth
5 to 110 GHz
ADC Bits
10-bits
Channels
1, 2, or 4
Max Memory Depth
2 GPts
GSa/sec
128 or 256
Max DDC Bandwidth
2.16 GHz
Want to see more specifications?
Innovate at Speed with KeysightCare Curated Support Plans
As digital and RF test complexity increases, optimize project schedules and mitigate risks while ensuring the quality of your end-products with KeysightCare.
The instruments featured on this page include one year of KeysightCare Assured with the option to upgrade.
- Maximize uptime and reduce delays caused by equipment downtime or malfunction with prioritized, contracted turn-around times for unlimited repairs.
- Increase measurement predictability with prioritized turn-around times for your Keysight-certified calibration of choice.
- Solve problems and optimize tests and measurements more quickly with our fastest, prioritized response times from experts who can help you resolve issues when they arise.
- Reduce costs and minimize unplanned budget events with multi-year plans to lock in the lowest prices and no hidden or add-on costs.
Related Uses Cases
Extend the Capabilities
Featured Resources
Want help or have questions?