WJ1000A mmWaveJudge Remote Receiver
mmWave to IF (intermediate frequency) converter to 5G FR2 band
Starting from
Highlights
The WJ1000A mmWaveJudge Remote Receiver is a palm-sized mmWave to IF (intermediate frequency) converter, that extends the SJ001A WaveJudge Wireless Analyzer 5G FR1 band coverage to 5G FR2 band.
Key Features:
- Works seamlessly with the WaveJudge Wireless Analyzer receiver modules
- Supports basic 2x2 MIMO or massive MIMO applications at mmWave bands
- mmWave input range: 24GHz to 30GHz band, and 27GHz to 42.5GHz band
- IF output range: 2.6GHz to 4.7GHz
- mmWave bandwidth: 800MHz
- Powered via USB-C connection to WaveJudge Wireless Analyzer receiver modules
![WJ1000A mmWaveJudge Remote Receiver](/content/dam/keysight/en/img/prd/wireless/sanjole/mmWaveJudge_side.png)
Interested in a WJ1000A?
Featured Resources For WJ1000A mmWaveJudge Remote Receiver
Want help or have questions?