What are you looking for?
N6715C Base Model Custom-Configured DC Power Analyzer, 600 W
The N6715C is a build-to-order system that is shipped as a fully tested and assembled DC Power Analyzer. Each N6715C consists of one N6705C mainframe plus 1 to 4 modules. Modules are ordered as options to the N6715C.
Starting from
HIGHLIGHTS
- 4-slot mainframe holds up to 600 W of total power and up to 4 modules. More than 30 DC power modules to choose from (modules ordered separately)
- Voltmeter accuracy: Up to 0.025% + 50 µV, up to 18 bits
- Ammeter accuracy: Up to 0.025% + 8 nA, up to 18 bits
- Arbitrary waveform generator function: Bandwidth up to 100 kHz, output power up to 500 W
- Scope function: Digitizes voltage and current at up to 200 kHz, 512 kpts, up to 18 bits
- Data logger function: Measurement interval from 20 µs to 60 s, max of 500 M readings per datalog
- 4 GB of non-volatile data storage for data log, scope traces, instrument settings
The N6715C Base Model Custom Configured DC Power Analyzer
The N6715C DC Power Analyzer is a build-to-order system that is shipped as a fully tested and assembled DC Power Analyzer. Each N6715C consists of one N6705C mainframe (described below) plus 1 to 4 DC Power Modules and up to 600 W total DC Power Module output power. To specify which modules you want installed in the N6715C, modules are ordered as options to the N6715C.
The N6705C saves time
The N6705C DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT by integrating up to 4 advanced power supplies with DMM, Scope, Arb, and Data Logger features. The N6705C eliminates the need to gather multiple pieces of equipment and create complex test setups including transducers (such as current probes and shunts) to measure current into your DUT. The DC Power Analyzer also eliminates the need to develop and debug programs to control a collection of instruments and take useful measurements because all functions and measurements are available at the front panel. For even greater control and analysis functions, the DC Power Analyzer can be used with the PathWave BenchVue advanced power control and analysis software. When automated bench setups are required, the N6705C is fully programmable over GPIB, USB, LAN and is LXI Compliant.
The N6705C can be tailored to meet your needs
The N6705C offers flexible configuration to meet your power sourcing and analysis requirements. The N6705C is a 4-slot mainframe that accepts up to 4 DC Power Modules, and up to 600 W total DC Power Module output power. The modules are ordered separately.
N6705C accepts the same modules as N6700 Modular Power System, with over 30 modules to choose from. Basic sources for the N6705C include: 50 W, 100 W, and 300 W; up to 150 V, up to 50 A. High-performance sources for the N6705C include: 50 W, 100 W, 300 W, and 500 W; up to 60 V, up to 50 A. Precision sources for the N6705C include: 50 W, 100 W, 300 W, and 500 W; up to 60 V, up to 50 A. Source/Measure units for the N6705C include: 20 W; up to 20 V, up to 3 A. Each module includes built-in voltmeter, ammeter, scope, arbitrary waveform generator, and data logger functions.
Features:
- Easy to use R&D tool for sourcing and measuring DC voltage and current into the DUT.
- Integrates capabilities of up to 4 Power Supplies, DMM, Scope, Arb and Data Logger.
- Access all capabilities without programming; either use the front panel controls or the 14585A Control and Analysis Software.
- Intuitive, dedicated physical controls for common functions.
- Large color graphics display for easy viewing of complex data.
- Connections and controls color-coded to the display for fast and error-free setup.
- Programmable via standard GPIB, LAN and USB; LXI Compliant.
Key Specifications
Number of Outputs
Up to 4
Total Power
400 to 1200 W
Ripple and Noise
< 350 µVrms
Accuracy
0.025% +1.8 mV
Modern Connectivity
USB, LAN, and GPIB
Want to see more specifications?
![N6715C DC Power Analyzer](/content/dam/keysight/en/img/migrated/scene7/products/sp/PROD-2747898-01.png)
Interested in a N6715C?
Extend the capabilities for your Base Model Custom-Configured DC Power Analyzer, 600 W, Modular, 4 Slots
Get Started With the N6715C Base Model Custom-Configured DC Power Analyzer
Quickly Verify DC-DC Converter Performance
This application note explains how to easily implement DC to DC converter testing using a Keysight N6705C DC Power Analyzer and a Keysight MSOX2/3/4000 Series oscilloscope. These tests include how to verify or characterize the performance of the DC-DC converter in terms of efficiency, load and line regulation, power supply rejection ratio (PSRR) analysis, ripple, and turn-on time.
![Testing a DC-DC Converter with DC Power Analyzers](/content/dam/keysight/en/img/prd/software/pathwave/test/benchvue/bv0000b-pathwave-benchvue/Easily_Test_DC-DC_Converters.png)
Featured Resources for N6715C Base Model Custom-Configured DC Power Analyzer, 600 W, Modular, 4 Slots
Related Products
Want help or have questions?