Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N4000A SNS Series Noise Source 10 MHz to 18 GHz (ENR 6 dB)
The SNS series N4000A noise source is designed for accurately measuring devices with low noise figure, with a frequency range of 10 MHz to 18 GHz and nominal ENR 6 dB
Starting from
HIGHLIGHTS
The SNS series N4000A is a 10 MHz to 18 GHz noise source with nominal ENR 6 dB. The N4000A noise source is designed for accurately measuring devices with low noise figure, or devices whose gain is especially sensitive to small changes in source impedance. DUT's with noise figure up to 20 dB can be accurately and reliably measured with this device. The N4000A noise sources has a choice of connectors, with an APC 3.5(mm) connector as standard.
- Electronic storage of Excess Noise Ratio (ENR) calibration data decreases the opportunity for user error
- Automatic download of ENR data to the NFA speeds overall set-up time
- Temperature compensation improves measurement accuracy leading to tighter specification of device performance
- 3.5mm connector ships standard, optional Type-N connector is available as Option 001
[an error occurred while processing this directive]
[an error occurred while processing this directive]
![N4000A SNS Series Noise Source](/content/dam/keysight/en/img/migrated/scene7/products/pn/PROD-1000003592.epsg.pro-01.png)
Interested in a N4000A?
Extend the Capabilities for your SNS Series Noise Source 10 MHz to 18 GHz (ENR 6 dB)
Featured Resources
Related Products
Want help or have questions?