Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
MXR604B Infiniium MXR B-Series Oscilloscope: 6 GHz, 4 Channels
option to integrate up to 8 instruments in one, hardware accelerated plotting, and fully upgradeable, including up to 6 GHz and 8 channels
Starting from
6 GHz on all 4 channels, option to integrate up to 8 instruments in one, hardware accelerated plotting, and fully upgradeable, including up to 8 channels.
Bundle Oscilloscopes with Software and Save
Get up to 30% off an MXR-series oscilloscope when bundled with application software. Check out this limited time offer.
Bundle and Save on Our Newest Test Instruments
Get an MXR-B oscilloscope with an eligible signal generator, network analyzer, or signal analyzer and save 20% on both.
Highlights
- Up to 6 GHz bandwidth on all 4 channels all the time
- Up to 70% faster jitter analysis (compared to MXR A)
- 65% faster power integrity analysis (compared to MXR A)
- 45% faster FFTs (compared to MXR A)
- 15% faster USB 2.0 compliance testing (compared to MXR A)
- New standard features InfiniiScan and Wave Gen
- Maximum memory is a flexible 1.6 G points
- Capabilities are extended with 8-in-1 instrument integration
- Upgradeable in every possible way — including bandwidth and channel upgrades
What's included:
- One N2873A 500-MHz passive probe per channel
- Probe accessory pouch
- Localized power cord
- Front panel hard cover
- BNC calibration cable
- Keyboard and mouse
- Keysight I/O libraries suite, user guide, and programmer’s guide ship on oscilloscope drive
- Service guide available on Keysight.com
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?