What are you looking for?
E36150 Series Power Supply Automotive Bundles
Get advanced control, analysis, and automation in a powerful one-box test solution.
![E36150 Series](/content/dam/keysight/en/img/prd/dc-power-supplies/Alto_product-Shot-Header.png)
Your One-Box Test Solution for Automotive Electronics Testing
Unlock advanced device characterization and power analysis capabilities on the Keysight E36150 Series single-output autoranging benchtop DC power supply with our value bundles.
Eliminate the Need for Multiple Instruments
![ScopeView on the E36154A and E36155A power supply](/content/dam/keysight/en/img/prd/dc-power-supplies/altostratus-bundles-photo/Scopeview.png)
The scope view feature supports up to 10 µs / 100 kHz sampling rate and 256 K samples. It enables precise analysis of dynamic transient behaviors, including pulses of current loading, peak demands, dropouts, rise times, and other DC transients, eliminating the need for a separate oscilloscope.
![](/content/dam/keysight/en/img/prd/dc-power-supplies/altostratus-bundles-photo/AWGView.png)
The arbitrary waveform generation (AWG) capability enables the simulation of complex waveforms with up to 512 definable set points and configurable dwell times without requiring a separate waveform generator. Preconfigured waveform patterns include sine, step, ramp, staircase, pulse, trapezoid, and exponential.
Automotive Features Speed Up Testing
![ScopeView on the E36154A and E36155A power supply](/content/dam/keysight/en/img/prd/generators-sources-power/power-supplies/bench/e36150-series/ISO_Preset_Library.png)
- ISO16750 and ISO7637 preset libraries enable the quick loading of built-in preset waveforms onto your power supply without tedious manual programming. You can also intuitively modify specific waveform segments to suit your test requirements.
- Output programming speed up to 7.5 times faster* enables rapid voltage drops and rises required for certain ISO tests.
- Playback simulation for up to 10,000 dwell set points enables accurate replicating of real vehicle power conditions.
- Electronic logging (e-logging) feature enables a fast 1 ms sampling rate stream to your PC for concurrent voltage and current measurements, capturing peaks, and detecting interruptions and short circuits during ISO testing for precise, real-time updates.
*Compared with the Keysight E36200 Series.
Enhance Productivity with Advanced Software
![ScopeView on the E36154A and E36155A power supply](/content/dam/keysight/en/img/prd/software/pathwave/test/advanced-power-application-suite/PathWave-Advanced-Power-Application-Suite-PW9252A-YSHD-TRANSP-1600x900px.png)
*Each software license connects to one instrument.
Good Versus Better Value Bundle Comparison
Save up to 11% with our value bundles.
Bundle components | Good value bundle | Better value bundle |
---|---|---|
Scope view feature | X | X |
AWG capability | X | X |
Automotive test features include:
|
X | X |
PathWave advanced power control and analysis software | N/A | X |
*Compared with the E36200 Series.
Related Products
Need help choosing a bundle?