Product Fact Sheets
The Infiniium MXR-Series Oscilloscope: See More. Do More. Save Time.
Keysight’s Infiniium MXR-Series oscilloscope is a window into the intricate interactions of your complex designs. Offering illuminating views of all crucial signals, the Infiniium MXR-Series helps you go from symptom to resolution in minutes instead of hours. See more, do more, save time. And it offers 4-channel and 8-channel models.
While the Infiniium S-Series is an outstanding general-purpose oscilloscope, the newer Infiniium MXR-Series combines the best signal integrity and capabilities of our industry-first technology in the advanced high-performance UXR-Series scope with the instrument integration and speed of our InfiniiVision scopes. This makes the Infiniium MXR-Series the best scope from 500 MHz to 6 GHz in the industry.
Benefits of the Keysight MXR-Series over the S-Series Oscilloscope
The MXR-Series is faster
• Waveform update rate > 200x faster
• Build eye diagrams > 50x faster
• On-screen measurements > 20% faster
• Waveform averaging > 120x faster
• Spectral speed (FFTs) > 400x faster
The MXR-Series is more accurate
• ENOB is equal or higher at every frequency, period
• Up to 25% lower noise (as low as 73 µV at 1 GHz)
The MXR-Series has much more test capability
• 8 analog channels
• New Fault Hunter
• 8 instruments in 1
- Digital oscilloscope
- Logic analyzer
- Protocol analyzer
- New real time spectrum analyzer
- New digital voltmeter
- New 10-digit counter
- New waveform generator
- New frequency response analyzer
Future-proof your MXR-Series — Upgrade
• From 4 channels or 8 channels
• Bandwidth from 500 MHz to 6 GHz (license key upgrade)
• Add capture and analysis memory
• Extensive protocol decodes and compliance applications
• Full complement of probes
MXR-Series industry firsts
• First and only scope to support > 2 GHz on 8 channels
• Upgrade from 4 or 8 channels
• Always-on update rate > 200,000 wfm/s
• RTSA – real-time spectrum analysis in an oscilloscope
• Keysight Fault Hunter analysis application
• Fully upgradeable, no exceptions
What are you looking for?