Flex Tap II

Flexible, modular, passive fiber optical network taps

Flex Tap Family

Highlights

Keysight Flex Taps provide reliable, continuous visibility of 100%, enhancing performance and security without any degradation or disruption. They are flexible, scalable, and modular, with 1 to 36 taps in a 1U 19-inch rack. Each 100% passive tap in the family can support speeds up to 400G. Flex Taps are available in multimode and single-mode fiber varieties with split ratios ranging from 50 / 50 to 90 / 10. Depending on the model, Flex Taps are available with either LC or MTP (MPO) connectors. 

  • Receive support for 50 / 50, 60 / 40, 70 / 30, 80 / 20, and 90 / 10 split ratios.
  • Mix and match different speeds and fiber types in one chassis.
  • Use a prepopulated chassis with 8, 16, or 24 modules.
  • Get support for speeds from 1G to 400G.
  • Receive support for LC, MTP, and BiDi deployments.
  • Experience low insertion loss that minimizes impact on data flows.
  • Get deployment flexibility and ad hoc tapping with Keysight Patch Tap.
[an error occurred while processing this directive]

Featured Resources

Want help or have questions?