Highlights

The S8705A RF/RRM DVT and Conformance Toolset provides up-to-date and comprehensive access to 5G NR and C-V2X RF and RRM conformance test cases as defined in 3GPP TS 38.521-1-4 (5G NR RF), 3GPP TS 38.533 (5G NR RRM) and 3GPP TS 36.521 (C-V2X based on LTE) to ensure mobile devices perform as expected on a live mobile network.

The S8705A is an approved test platform for device certification at GCF and PTCRB that supports both TDD and FDD and all relevant bands in both sub-6GHz (FR1) and mmWave (FR2) frequencies. 

The toolset offers:

  • Comprehensive access to GCF and PTCRB RF test cases in conformance mode
  • Access to wide range of Regulatory test plans across regions
  • NTN Conformance 3GPP requirements
  • Tools to customize test cases by adding new test points, modifying channel Bandwidth, test frequencies, and other parameters, to go beyond industry requirements defined by 3GPP in the DVT mode
  • CTIA FR2 SISO OTA Performance test plan coverage
  • Modular and scalable software and hardware platform
  • Access to approximately 80% of total validated test cases in the Benchtop configuration, both FR1 and FR2
  • Flexible licensing infrastructure that allow optimal asset utilization
  • Comprehensive campaign management
  • Advanced logging features that enable rapid debugging of test case failures
  • Unattended test campaign execution with device automation

The S8705A RF/RRM DVT and Conformance Toolset is part of Keysight’s 5G Network Emulation Solution portfolio. A compact solution that supports the entire RF testing needs of the GCF and PTCRB certification bodies, the S8705A RF/RRM DVT and Conformance Toolset easily scales with the Keysight S8707A 5G RF/RR Carrier Acceptance Toolset which delivers complimentary coverage for supplementary test plans defined by Mobile Network Operators.

Non-Terrestrial Networks (NTNs)

Using satellites to expand your wireless communications reach

Unlock Wireless Excellence: Verify Device Compliance with Keysight Acceptance Solutions

Discover how to test your wireless device using Keysight Acceptance solutions and ensure it adheres to key standards. With the Atlas Test Management Center, you can achieve the highest return from your systems, thanks to easy remote access for multiple users. Collaborate on test cases supported by the S8705A RF/RRM DVT and Conformance toolset, along with other available Device acceptance solutions. Create comprehensive test projects to thoroughly evaluate your device against standards or even push beyond them.

C8714000A drop-down menu with list of 5G NR SA UL MIMO built-in tests

Ensure Compliance to NTN

NTN communications have path loss, delay, and frequency drift that devices must compensate to ensure good connectivity. Learn more about how our Device Acceptance Solutions can help you test and prove compliance against Conformance and Carrier Acceptance test requirements.

RF and RRM Conformance Test for R16 Capable 5G NR Device

3GPP Release 16 brings important improvements to 5G NR specifications in different areas such as Power Saving, Capacity and Coverage and Mobility and Positioning. S8705A RF/RRM DVT and Conformance Test Solution offers validated test coverage to check compatibility of devices with this important features.

C8714000A drop-down menu with list of 5G NR SA UL MIMO built-in tests

Want help or have questions?