What are you looking for?
P8850S CoreSIM – Core Simulation RAN Solutions
CoreSIM is a 4G / 5G core simulator. Allowing wrap-around testing, it usually complements other Keysight simulation solutions to simplify and speed up Radio Access Network testing.
Starting from
Highlights
Make Radio Access Network Testing Easier
A 4G/5G core simulator, CoreSIM makes Radio Access Network testing easier by eliminating Core Network unwanted dependencies and allowing an easily controllable, repeatable test environment setup. RAN test efforts can thus be concentrated on the Device Under Test, speeding up 3GPP standards implementation. Highly scalable, CoreSIM allows up to hundred independent test lines in parallel. An EPC simulator is available for NSA wrap-around and a 5G core simulator for SA wrap-around. Data, storage, voice, video protocols are supported. It is possible to host CoreSIM on any Intel server.
Make Radio Access Network testing easier by eliminating Core Network unwanted dependencies
- EPC simulator for NSA wrap-around, 5G core simulator for SA wrap-around
- Data, storage, voice, video protocol support
- Support of S1 Interface EPC, WiFi Offload and eMBMS protocols
- High scalability: up to hundred independent test lines in parallel
- Can be hosted on any Intel Server
- Control and user plane evenly distributed across test lines
- 10,000 UEs, 1000 registrations/sec
- L4-7 traffic: 10 Gbps throughput (DL+UL)
Featured Resources
Related Products and Solutions
Extend the Capabilities for Your CoreSIM
Want help or have questions?