N5193A UXG agile signal generator provides fast frequency, amplitude, and phase coherent switching from 10 MHz to 40 GHz.

Highlights

  • Get closer to reality: simulate increasingly complex signal environments for radar, EW & antenna-test
  • Test sooner & increase confidence in EW systems by generating signal simulations when you need them: the UXG is a scalable threat simulator
  • Use pulse descriptor words (PDWs) to generate long pulse trains & individually control pulse characteristics
  • Accurately simulate multi-threat environments: 180-ns PDW update rate, chirps 10 to 25% of carrier frequency, pulses as narrow as 10 ns
What's included:
  • 10 kHz frequency resolution
  • 100 μs switching speed
  • Amplitude range of +10 to -10 dBm
  • Standard phase noise of -117 dBc/Hz (typ) at 20 kHz offset for a 10 GHz carrier frequency
  • 3.5 mm (f) to 3.5 mm (f) connector adapter (20 GHz model only)
  • 2.4 mm (f) to 2.4 mm (f) and 2.4 mm (f) to 2.9 mm (f) connector adapters (40 GHz model only)
  • Country-specific power cord
  • Documentation set (CD-ROM)
  • One day of on-site startup assistance​

Extend the Capabilities of Your Product

Want help or have questions?