What are you looking for?
N5182B MXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz
N5182B MXG X-Series RF vector high performance signal generators are fine-tuned to be your “golden transmitter” in R&D with 9 kHz to 6 GHz frequency coverage. Simulate real-world signals with real-time capabilities with Signal Studio software.
Starting from
N5182B MXG X-Series RF vector high-performance signal generators are fine-tuned to be your “golden transmitter” in R&D with 9 kHz to 6 GHz frequency coverage.
Save 20% on Eligible Signal Generators
Perform receiver testing using a signal generator with up to 6 GHz frequency coverage as your golden transmitter.
Highlights
9 kHz - 3 GHz MXG Vector High-Performance Signal Generator
The Keysight N5182B analog and vector MXG and EXG signal generators deliver unmatched performance in five key categories: phase noise and spectral purity, bandwidth, EVM, ACPR, and output power.
Perform advanced receiver testing compatible with the latest standards using the MXG or EXG and Signal Studio software: define signal parameters, transfer them to the instrument, and use closed-loop or interactive control during signal generation.
- Take your designs to their limit with outstanding hardware performance, including unmatched phase noise and spurious characteristics.
- Drive power amplifiers and characterize nonlinear behavior with industry-leading adjacent channel power ratio (ACPR) and output power.
- Test wideband devices with factory-equalized 160 MHz RF bandwidth.
- Reduce the time spent on signal creation with PathWave Signal Generation software, including LTE, WLAN, and GNSS.
- Lower your cost of ownership with 3-year cal cycles and comprehensive solutions for self-maintenance.
Key specifications
- Frequency ranges: 9 kHz to 6 GHz
- Phase noise at 1 GHz, 20 kHz offset: –146 dBc/Hz
- Spurious at 1 GHz (nonharmonics) : –96 dBc
- Output power at 1 GHz: +27 dBm
- ACPR (vector) W-CDMA 64 DPCH: –73 dBc
- EVM (vector) 802.11ac/LTE: 0.4 percent
- Bandwidth (vector): 160 MHz
- Arbitrary waveform memory (vector): 1024 MSa
What's included:
- standard phase noise
- standard output power, +18 dBm
- electronic attenuator
- CW signal generation
- vector (I/Q) modulator
- 50-W reverse power protection
- country-specific power cord
- documentation set (CD-ROM)
Extend the Capabilities of Your Product
Want help or have questions?