What are you looking for?
MP4362A Solar Array Simulator Module 0-130 V, 0-8 A, 1 kW
Supports up to 130 V, up to 8 A, and 1 kW per module
Starting from
The Keysight MP4362A is a 0-130 V, 0-8 A, 1 kW solar array simulator DC power module that simulates the output characteristics of a solar array.
Highlights
Output Ratings
- Max. Power: 1000 W
- Max. Voltage: 130 V
- Max Current: 8 A
Programming Accuracy at 23°C ±5°C
- Voltage (Fixed Mode): 0.075% + 25 mV
- Current (Fixed Mode): 0.2% + 10 mA
Output Voltage Ripple and Noise
- Voltage noise peak to peak: 500 mV
- Voltage noise RMS: 50 mV
Output current ripple and Noise (Simulator/Table mode)
- Current noise Peak to Peak: 48 mA
- Current Noise RMS: 6 mA
The Keysight MP4362A is a 1000 W solar array simulator DC power module that simulates the output characteristics of a solar array. The MP4361A is primarily a current source with very low output capacitance. It offers fast I-V curve changes allowing you to accurately simulate the output of different solar arrays under various environmental conditions (e.g., temperature, age, eclipse, spin, etc.).
Extend the Capabilities of Your Product
Want help or have questions?