Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
MP4301A Modular Power System 6 kW Mainframe, 200/208 VAC
6 kW Mainframe, 200 / 208 VAC
Starting from
The MP4301A is a 6 kW mainframe with 200/208 VAC that can accommodate up to 6 slots of SAS modules achieving excellent power and channel density.
Highlights
The MP4300 Series is a family of 1kW Solar Array Simulators (SAS) modular systems in a 2U footprint. The 6kW mainframes can accommodate up to 6 slots of SAS modules achieving excellent power and channel density. Additionally, the SAS series provides a way to simulate solar panels in a spacecraft while offering the highest density, efficient and reliable operation, minimizing rack space to provide the best total cost of ownership.
- Up to 160V, up to ± 10 A, 1 kW
- Solar array simulation
- Operate in two-quadrant mode as SAS and regenerative electronic load
- Fast I-V curve change and fast recovery time
- Autoranging output for greater flexibility (With MP4361A module only)
- LAN/LXI, USB, and optional GPIB interfaces
- Small 2U high size
- Touchscreen UI
Extend the Capabilities of Your Product
Want help or have questions?