The HD304MSO oscilloscope provides a 14 bit ADC, 4 analog channels, 100 Mpts memory, 1,300,000 wfms/sec update rate, and a 10.1-in capacitive touch screen.

Buy an Oscilloscope, Get 100 Mpts Memory Free

Capture longer time spans at full sample rate when you purchase an HD3 oscilloscope.

Highlights

  • Experience bandwidths from 200 MHz to 1 GHz and four analog channels.
  • Increase vertical resolution by four times with the 14-bit analog-to-digital converter (ADC) versus a 12-bit ADC.
  • View and analyze your signals easily with the 10.1-inch capacitive touch screen.
  • See smaller signals with a 50 µVRMS noise floor.
  • Isolate signals in seconds with exclusive zone triggering.
  • See more signal detail with the uncompromised 1.3 M waveform / second update rate.
  • Benefit from all-new custom technology optimized for oscilloscope measurements.
  • Capture more data with up to 100 Mpts memory.
  • Experience a brand-new user interface with advanced capabilities, including split grids and bandwidth-limiting options.
  • Expand your measurement capabilities with full upgradability; add bandwidth, system upgrades, and advanced application software at any time.

What's included:

  • Keysight InfiniiVision HD3 Series oscilloscopes with four analog channels
  • four-pack of 500 MHz passive probes
  • Fault Hunter
  • frequency response analysis
  • zone triggering
  • segmented memory
  • MSO license (compatible with 3000A / T / G and 4000A / G X-Series MSO cables)
  • mask testing
  • waveform and measurement histograms and fast Fourier transform
  • KeysightCare technical support
  • three-year factory warranty
  • localized power cord, interface, and front-panel overlay

Extend the Capabilities of Your Product

Want help or have questions?