Accelerate 5G FWA Device Test

FWA is growing quickly to provide fast data connections to areas previously without broadband service. Many fixed-location devices use 5G and WLAN for connectivity. Learn more about how our Wireless Network Emulation Solutions can help you verify RF and throughput performance of 5G devices for fixed locations.

Highlights

The Keysight E7515B UXM 5G wireless test solution is a highly-integrated signaling test platform with multiformat stack support, rich processing power, and abundant RF resources. Supporting the latest 3GPP Release 15 and beyond plus Wi-Fi® specifications. The E7515B UXM 5G wireless test solution enables you to establish a 5G call with a device under test (DUT) in different 5G New Radio (NR) deployment modes; non-stand-alone (NSA), stand-alone (SA), and frequency bands FR1 and FR2. The solution performs signaling test for device RF characteristics, protocol compliance, and functional key performance indicators. In addition to that, it adds support to extensive Wi-Fi testing capability. Also other signaling formats like LTE, eMTC, and C-V2X signaling.

The highly-integrated design of the E7515B UXM 5G wireless test solution optimizes your lab space with a compact footprint. This solution supports extended test coverage in a single unit, including the following capabilities:

  • 5G NR 8CC DL, 4 CC UL 2x2, with LTE 2CC
  • Wide bandwidth in each RF port
  • Multiple angle of arrival (AoA) test
  • Internal fading for 5G NR and LTE formats
  • Frequency extensions to high IF and millimeter-wave with the use of a common interface unit and remote radio heads (RRH)

Easily validate DUT performance over-the-air (OTA) with chambers designed for different test cases across the device workflow.

Key Specifications

Technology
5G NR
LTE
W-CDMA
GSM
RedCap
NB-IoT
Cat-M
C-V2X
WLAN
Aggregated NR Bandwidth
800 MHz
Number of RF Ports
8
Technology
Aggregated NR Bandwidth
Number of RF Ports
5G NR
LTE
W-CDMA
GSM
RedCap
NB-IoT
Cat-M
C-V2X
WLAN
800 MHz
8
View More
Aggregated NR Bandwidth:
800 MHz
Max. Bandwidth:
800 MHz
Maximum Bandwidth:
800 MHz
Maximum Frequency Range:
15 GHz
Minimum Frequency Range:
380 MHz
Number of RF Ports:
8
Technology:
5G NR
LTE
W-CDMA
GSM
RedCap
NB-IoT
Cat-M
C-V2X
WLAN

E7515B UXM 5G Test Platform Software

Enhance the value of the E7515B platform with our most advanced test platform software tools. Offering common protocol stacks such as 5G NR, LTE, WLAN, W-DCMA or C-V2X, the wireless test platform software will enable you to accelerate the market introduction of new wireless devices from early prototyping, development, and design verification to conformance, carrier acceptance, and high-volume manufacturing.

5G Device Test Solution

Want help or have questions?